??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
vbj02
Bill of material
VBJ02-D25-d6-L25
CODE
VBJ02
LX1
A
LX2
A2
CZ1
LF2
CZ2
A5052
BMCL1
BSYJYH
D
mm
DD
d
mm
L
mm
Enter value for L
mm
cm
inch
ft
DD1
d1
10 mm
XH
696ZZ
D1
15 mm
B
5 mm
F
26 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D