??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
vbs21
Bill of material
VBS21-A20-1-d4
CODE
LX1
A
LX2
A1
CZ1
45
CZ2
S45C
BMCL1
FH
A
mm
PDBJ
mm
DD
dh7
mm
D
17 mm
D1
22 mm
D2
18 mm
L
12 mm
T
5 mm
V
3.5 mm
X
5.0 mm
Y
3.0 mm
M
3.0 mm
SYPDZJ
2 mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D