??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
vfd27
Bill of material
VFD27-112
CODE
VFD27
LX1
AA
CZ1
A6063
BMCL1
BMCL11
L
112 mm
A
20 mm
H
48 mm
L1
125 mm
B
13 mm
DD
d
6.5 mm
DD1
d1
10.5 mm
HH
h
7 mm
HH1
h1
32.8 mm
BB
b
50 mm
BB1
b1
36 mm
ZL
0.1 kg/pcs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D