??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
vfe06
明细表
VFE06-L100
CODE
LX1
类型
外部固定型
LX2
类型
圆角型
LX3
安装孔
通孔型
CZ1
材质
A6063
BMCL1
表面处理/颜色
喷塑(黑色)
L
mm
L1
117 mm
H
55 mm
A
26 mm
W
17 mm
DD
d
11 mm
ZL
参考重量
0.14 kg/pcs
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D