??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
VFQ66
Bill of material
VFQ66-L100
CODE
VFQ66
LX1
AA
LX2
AA1
CZ1
A6063
CZ2
A6063
BMCL1
BSYJYH
BMCL2
BSYJYH
L
mm
L1
mm
P
40 mm
D
10 mm
H
47 mm
HH
h
13 mm
M
5 mm
E
mm
F
mm
G
mm
W
16 mm
T
3.2 mm
CKZL
0.05 kg/pcs
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D