??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
VFT31
明细表
VFT31-L120
CODE
代码
VFT31
LX1
类型
斜角型
CZ1
材质
PA6+GF30
BMCL1
表面处理/颜色
黑色
L
120 mm
H
41 mm
A
13 mm
W
12 mm
L1
130 mm
DD
d
4.2 mm
D1
d1
7.2 mm
H1
h1
4.2 mm
CKZL
参考重量
0.03 kg/pcs
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D