??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
VFT51
Bill of material
VFT51-L120
CODE
LX1
AA
LX2
AA1
CZ1
ABS
BMCL1
BMCL11
L
120 mm
L1
140 mm
D
d
8.80 mm
D1
d1
13 mm
H
40 mm
W
24.50 mm
T
11 mm
CKZL
0.04 kg/pcs
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D