??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
vfz27
Bill of material
VFZ27-140
CODE
LX1
AA
CZ1
SUS304
BMCL1
BMCL11
A
mm
B
135 mm
C
20 mm
H
30.0 mm
TT
t
4 mm
N
4 mm
R
7 mm
M
M5用锥孔 mm
P
115 mm
Q
120 mm
AA
a
93 mm
BB
b
106 mm
ZL
0.24 kg/pcs
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D