??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
VFZ61
Bill of material
VFZ61-A118
CODE
LX1
AA
LX2
AA1
CZ1
PVC
BMCL1
BMCL11
A
mm
A1
90 mm
D
58 mm
D1
25.5 mm
C
0 mm
G
0.0 mm
H
21.5 mm
M
4 mm
T
4.0 mm
P
104 mm
MM
m
95 mm
N
n
48 mm
N1
n1
11 mm
SYMBHD
1-11 mm
CKZL
0.04 kg/pcs
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D