??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
VKC46
Bill of material
VKC46-6353
CODE
VKC46
LX1
AA
LX2
AA1
LX3
AA2
CZ1
A6063-T5
BMCL1
BMCL11
GG
6353
M
53 mm
N
63 mm
M1
19 mm
M2
13.5 mm
N1
34 mm
N2
22.5 mm
E
12 mm
T
3.5 mm
H
11 mm
D1
d1
6.6 mm
D2
d2
5 mm
CKZL
0.05 kg/pcs
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D