??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
vkc53
Bill of material
VKC53-105
CODE
VKC53
LX1
AAA
LX2
AA1
LX3
AA2
CZ1
SCS14
BMCL1
BMCL11
GG
A
26.5 mm
B
105 mm
B1
17.5 mm
B2
25 mm
B3
0 mm
D
10 mm
DD
d
5 mm
H
9 mm
T
4 mm
FZ
12 kg
ZL
0.08 kg/pcs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D