??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
VKH43
Bill of material
VKH43-4080
CODE
VKH43
LX1
AA
LX2
AA1
CZ1
SUS304
BMCL1
BMCL11
GG
M
mm
N
40 mm
M1
mm
M2
20 mm
M3
20 mm
M4
mm
N1
20 mm
T
2.5 mm
H
10.6 mm
D
d
5.5 mm
DD
D
10 mm
FZ
kg
CKZL
kg/pcs
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D