??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
VKJ12
Bill of material
VKJ12-5151
CODE
VKJ12
LX1
AA
LX2
AA1
LX3
AA2
CZ1
SPCC
BMCL1
DX
GG
5151
M
50.8 mm
N
50.8 mm
M1
37.2 mm
N1
34 mm
T
2 mm
E
3.95 mm
D1
d1
5 mm
D2
d2
9.5 mm
D
d
6 mm
DD
D
8 mm
FZ
12 kg
CKZL
0.06 kg/pcs
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D