??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
VKR10
Bill of material
VKR10-5759
CODE
VKR10
LX1
AA
LX2
AA1
CZ1
ZDC
BMCL1
DG
GG
5759
M
57 mm
N
59 mm
M1
30 mm
N1
35 mm
H
11.3 mm
T
5 mm
D
12.2 mm
DD
d
6.1 mm
FZ
20 kg
CKZL
0.12 kg/pcs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D