??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
VKU25
Bill of material
VKU25-6055
CODE
VKU25
LX1
AA
LX2
AA1
CZ1
SUS304
BMCL1
/
GG
6055
M
55 mm
N
60 mm
M1
37.5 mm
N1
40 mm
T
1.5 mm
H
7.5 mm
D1
d1
4 mm
D
d
5.8 mm
CKZL
0.03 kg/pcs
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D