??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
VKU53
明细表
VKU53-3924
CODE
LX1
类型
插销型
LX2
类型
锥孔+腰孔型
LX3
适用内外装门
外装门
CZ1
材质
ZDC
BMCL1
表面处理
喷塑灰色
GG
规格
A1
39 mm
A2
24 mm
A3
23.5 mm
FZ
负载
10 kg
CKZL
参考重量
0.17 kg/pcs
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D