??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
vku62
Bill of material
VKU62-4326
CODE
VKU62
LX1
AA
LX2
AA1
LX3
AA2
CZ1
ZDC
CZ2
SUS201
BMCL1
BMCL11
GG
4326
M
26.2 mm
N
43 mm
M1
17 mm
M2
7 mm
N1
33 mm
N2
22 mm
H
11.3 mm
H1
5.5 mm
H2
1 mm
D
6.3 mm
DD
d
3.9 mm
SHMH
212 mm
FZ
≤5 kg
ZL
0.03 kg/pcs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D