??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
VZF41
明细表
VZF41-200
CODE
VZF41
LX1
类型
三段式
LX2
类型
带手动解锁机构
KD
宽度
45.5
CZ1
材质
SPCC
BMCL1
表面处理
环保镀锌(蓝白)
HGCD
滑轨长度
mm
HGXC
滑轨行程
200 mm
O
128 mm
P
0 mm
Q
128 mm
R
0 mm
S
0 mm
T
0 mm
U
0 mm
CZ
承重(1副)
20KGF
CKZL
参考重量
0.60 kg
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D