??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
vzp36
Bill of material
VZP36-28-L90-A
CODE
VZP36
LX1
AA
LX2
AA1
CZ1
SPCC
BMCL1
BMCL11
PHHKGG
L
mm
Enter value for L
mm
cm
inch
ft
AZKLX
DD
d
5.5 mm
DD1
d1
10.6 mm
DD2
d2
11 mm
HH
h
2.1 mm
W1
28 mm
H2
12.25 mm
P
80 mm
ZL
1.0 kg/m
N
2
E
25.0 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D