??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
VZP54
Bill of material
VZP54-80-A
CODE
VZP54
LX1
AA
LX2
AA1
KD
15.5
CZ1
SUS304
HGCD
mm
AZKLX
HGXC
97 mm
O
56 mm
P
0 mm
Q
32 mm
CZ
10KGF
CKZL
0.04 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D