??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
VZP62
Bill of material
VZP62-200
CODE
VZP62
LX1
AA
LX2
AA1
KD
20
CZ1
SPCC
BMCL1
BMCL11
HGCD
mm
HGXC
132 mm
O
0 mm
P
0 mm
Q
145 mm
R
160 mm
S
0 mm
T
0 mm
U
145 mm
V
160 mm
W
55 mm
CZ
13KGF
CKZL
0.12 kg
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D