??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
VZP71
Bill of material
VZP71-200
CODE
VZP71
LX1
AA
LX2
AA1
KD
20
CZ1
SUS304
BMCL1
/
HGCD
mm
HGXC
229 mm
O
0 mm
P
0 mm
Q
145 mm
R
160 mm
CZ
17KGF
CKZL
0.20 kg
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D