??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
VZS21
Bill of material
VZS21-304.8
CODE
VZS21
LX1
AA
LX2
AA1
KD
35.4
CZ1
SUS304
BMCL1
BMCL11
HGCD
mm
HGXC
336.0 mm
O
228.0 mm
P
248.4 mm
Q
0.0 mm
R
0.0 mm
S
260.3 mm
T
273.0 mm
U
0.0 mm
V
260.3 mm
W
273.0 mm
X
19.2 mm
CZ
63.5KGF
CKZL
0.78 kg
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D