??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
VZS41
Bill of material
VZS41-304.8
CODE
VZS41
LX1
AA
LX2
AA1
KD
71.4
CZ1
SUS304
BMCL1
/
HGCD
mm
HGXC
227 mm
O
0.0 mm
P
149.2 mm
Q
273.0 mm
R
0.0 mm
S
152.8 mm
T
254.4 mm
CZ
114.3KGF
CKZL
11.52 kg
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D