??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
xad20
Bill of material
XAD20-A84
CODE
TYPE
type
bsayzds
TYPE2
type
byytsan
TYPE3
type
sds
SX
sx
dsx
MAT1
jzcc
ZDC
MAT2
bscz
ZDC
MAT3
sscz
S45C
SUR1
jzbmcl
SUR2
bsbmcl
SUR3
ssbmcl
A
mm
P1
72 mm
P2
62 mm
P3
22.5 mm
B
28 mm
E
33 mm
T
2.0 mm
T3
63 mm
ZL
zl
kg
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D