??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
xad24
Bill of material
XAD24-A84
CODE
TYPE
type
yxdls
SX
sx
MAT1
jzcc
ZDC
MAT2
bscz
ZDC
MAT3
sscz
ZDC
SUR1
jzbmcl
dsg
SUR2
bsbmcl
dsg
SUR3
ssbmcl
dx
ZL
zl
0.15 kg
A
mm
P1
72 mm
P2
10 mm
B
28 mm
B1
23 mm
B2
0.0 mm
B3
61.5 mm
B4
23.5 mm
B5
8.5 mm
B6
20 mm
B7
0 mm
B8
20.5 mm
H
12.5 mm
H1
2.3 mm
H2
4 mm
D
7 mm
DD
d
3.0 mm
DD1
d1
0.0 mm
DD2
d2
1 mm
A3
0 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D