??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
xad52
Bill of material
XAD52-A76-H13.5
CODE
TYPE
type
bsayzds
SX
sx
wsx
MAT1
jzcc
ZDC5
MAT2
bscz
ZDC5
MAT3
sscz
S45C
SUR1
jzbmcl
SUR2
bsbmcl
SUR3
ssbmcl
dx
A
mm
H
mm
P1
19.0 mm
P2
24 mm
B
27 mm
B1
65 mm
T
5.8 mm
TT
t
2.3 mm
ZL
zl
0.17 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D