??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
xae01
Bill of material
XAE01-A100
CODE
TYPE
type
bsays
TYPE2
type
zjx
SX
sx
dsx
MAT1
cz
ZDC
SUR1
bmcl
A
mm
P1
84.0 mm
H
15~30 mm
P2
0 mm
E
35 mm
T3
52 mm
ZL
zl
0.34 kg
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D