??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YAA02
Bill of material
YAA02-d5-L10
CODE
YAA02
LX1
AA
CZ1
SUS440C
YD
55HRC-
CZ2
SUS440C
CZ3
SUS303
CZ4
SUS631J1
CZ5
NL
YS
YS1
D
d
mm
L
mm
H
38 mm
D1
16 mm
DD1
d1
5.5 mm
B
6 mm
V
31.5 mm
PTK
5 mm
GC
ptkgc
+0.07,0 mm
JQFZ
24 kN
ZL
30~32 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D