??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YAS01
Bill of material
YAS01-M3-L15
CODE
LX1
AA
LX2
AA
LW
XY
CZ1
S45C
YD
43-48HRC
BMCL1
DX
CZ2
SS400
M
mm
L
mm
W
2.5 mm
B
5.5 mm
S
1.5 mm
C
6.4 mm
V
1.5 mm
V1
4.5 mm
T
2.4 mm
SR
3 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D