??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
YBK01
明细表
YBK01-M4
CODE
LX1
类型
蝶型螺母
CZ1
材质
碳素钢
BMCL1
表面处理
镀锌
SYBZ
适用标准
DIN 314-1999
M
mm
P
螺距
0.70 mm
V
5.5 mm
H
3.2 mm
D
21.0 mm
HH
H
11 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D