??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YCC04
Bill of material
YCC04-M8
CODE
LX1
AA
CZ1
SS400
BMCL1
DX
FJ
FJ1
SYBZ
GB/T 825-1988 DIN 580-2010 JISB 1168-1994
M
mm
ZHT
0.14
LJP
LJ
1.25 mm
A
36.3 mm
P
19.7 mm
D
8.3 mm
E
20.3 mm
H
37.5 mm
V
13.0 mm
B
lmb
13 mm
T
lmt
6.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D