??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YCS11
Bill of material
YCS11-1.2
CODE
LX1
AA
CZ1
CZ11
YD
42~51HRC
BMCL1
LHH
GG
D
d
1.2 mm
DGC
dtol
0,-0.09 mm
DD
D
3 mm
DDGC
Dtol
±0.1 mm
H
1.0 mm
HGC
Htol
0,-0.25 mm
T
t
0.3 mm
TGC
Ttol
±0.025 mm
DY
syzd1fldy
1.4 mm
YX
syzd1flyx
2.00 mm
D2
d2
1.23 mm
D2GC
d2tol
0,+0.06 mm
M
m
0.4 mm
MGC
mtol
0,+0.05 mm
N
n
0.6 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D