??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YCS31
Bill of material
YCS31-1.2
CODE
LX1
AA
CZ1
CZ11
BMCL1
FH
SYBZ
GB/T 894.1-1986
GG
GCZJ
1.2 mm
JXPC1
gczjJXPC
0,-0.14 mm
H
0.9 mm
JXPC2
HJXPC
±0.08 mm
T
t
0.3 mm
JXPC3
tJXPC
+0.03,-0.06 mm
D
Dmax
3 mm
D2
d2
1.2 mm
JXPC4
d2JXPC
0,+0.06 mm
M
m
0.4 mm
JXPC5
mJXPC
+0.14,0 mm
N
n≥
1.0 mm
D1
d1>
1.5-2 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D