??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ycs41
Bill of material
YCS41-9
CODE
LX1
AA
CZ1
CZ11
BMCL1
FH
SYBZ
GB/T 893.1-1986
GG
gg
GCGG
gcggd1
9 mm
DD3
d3
9.8 mm
DD3TOL
d3tol
+0.36,-0.10 mm
TT
t
0.6 mm
TTTOL
ttol
+0.04,-0.07 mm
BB
b
1.2 mm
DD0
d0
1.0 mm
DD2
d2
9.4 mm
DD2TOL
d2tol
+0.09,0 mm
MM
m
0.7 mm
MMTOL
mtol
+0.14,0 mm
NN
n
0.6 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D