??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
ylf01
Bill of material
YLF01-A8
CODE
LX1
AA
CZ1
SS400
BMCL1
DN
CZ2
CZ11
BMCL2
DN
WD
80°C
CJ1
N
CJ2
S
A
mm
T
4 mm
H
3.2 mm
DD1
d1
6.4 mm
DD2
d2
5.5 mm
DD3
d3
3.0 mm
TT
t
0.6 mm
L
15 mm
L1
8 mm
XYL
3.9(0.4) kgf
GS
1300-3800 G
FJ
M2.5-L8 1个
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D