??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
ylk21
Bill of material
YLK21-M6
CODE
LX1
AA
LX2
AA1
LX3
CY
CZ1
SUM24L
BMCL1
WDJDN
CZ2
CZ22
BMCL2
DN
WD
80°C
CJ1
N
M
mm
L
8 mm
LJ
1.00 mm
D1
4 mm
B
5.2 mm
B1
1.5 mm
XYL
3.9(0.4) kgf
GS
1700-2200 G
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D