??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
yls62
明细表
YLS62-A10-B5-T5
CODE
YLS62
LX1
类型
方形
CLFX
磁力方向
轴向
CZ1
材质
铁氧体磁铁
BMCL1
表面处理
/
WD
耐热温度
300°C
A
mm
AGC
A公差
±0.1 mm
B
mm
BGC
B公差
±0.1 mm
T
5 mm
TGC
T公差
±0.1 mm
XYL
吸引力N
1.6(0.16) kgf
GS
表面磁通密度高斯
900-1100 G
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D