??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
YTB11
Bill of material
YTB11-M3-L15
CODE
LX1
AA
LX2
AA1
CZ1
SCM435
BMCL1
GZDX
QDDJ
10.9
CZ2
JAZ
YS
YS1
YD
A90
CZ3
SS400
BMCL2
GZDX
M
mm
L
mm
D
d
3.5 mm
SR
3.5 mm
A
2.0 mm
A1
1.5 mm
A2
0.7 mm
A3
2.0 mm
E
5.5 mm
E1
0.0 mm
H
6.4 mm
T
2.4 mm
V
0.0 mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D