??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YTD41
Bill of material
YTD41-M4-L10
CODE
LX1
AA
LX2
AA1
CZ1
SCM435
BMCL1
LSY
QDDJ
10.9
CZ2
CZ21
YS
YS1
YD
A90
CZ3
SS400
BMCL2
LSY
M
mm
L
mm
L1
4.5 mm
L2
3.0 mm
T
2.4 mm
D
3.1 mm
D1
2.1 mm
D2
1.6 mm
E
7 mm
E1
2.0 mm
C
(C)
8.1 mm
H
h
2.2 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D