??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YWC03
Bill of material
YWC03-M2-L4
CODE
YWC03
LX1
AA
LX2
AA1
LW
CY
CZ1
ML40Cr
BMCL1
DN
QDDJ
12.9
SYBZ
DIN 912-1983 GB/70.1-2000
M
mm
L
mm
X
4 mm
P
PLJ
0.40 mm
T
3.8 mm
Z
2.0 mm
E
1.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D