??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YWP03
Bill of material
YWP03-d4-L10
CODE
YWP03
LX1
AA
DGC
e9
CZ1
SCM435
BMCL1
/
YD
306-39HRC
QDDJ
QDDJ1
DE9
de9
mm
TOL
tol
-0.020 -0.050 mm
L
mm
M
2.5 mm
P
lj
0.45 mm
A
6.5 mm
E
2.5 mm
C
1.6 mm
K
3.0 mm
F
5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D