??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YWP11J
Bill of material
YWP11J-M6
CODE
LX1
AA
CZ1
SS400
BMCL1
LSY
M
mm
P
PLJ
1.00 mm
S
10 mm
E
11.5 mm
H1
5.0 mm
GC1
H1GC
0 -0.32 mm
H2
5.0 mm
GC2
H2GC
0 -0.32 mm
H
ZJGD
8.0 mm
HH
(h)
3.0 mm
ZL
ZL(g)
5 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D