??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
YWP17
Bill of material
YWP17-M3-L6
CODE
YWP17
LX1
AA
CZ1
SUS304
BMCL1
/
YD
/
QDDJ
A2-70
M
mm
L
mm
D
d
1.2 mm
X
6 mm
P
PLJ
0.50 mm
T
5.5 mm
Z
3 mm
E
2.5 mm
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D