??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZB01
Bill of material
YZB01-M8
CODE
LX1
AA
LX2
AA1
LX3
AA11
CZ1
SUM22
BMCL1
FH
CZ2
S45C
YD
50-60HRC
BMCL2
FH
CZ3
/
BMCL3
/
CZ4
SUS631J1
M
LJ
lj
1.0 mm
H
11.5 mm
D
d
4 mm
F
4 mm
L
30 mm
L1
16 mm
L2
5 mm
L3
14 mm
L4
4 mm
M1
3 mm
S1
10 mm
S2
13 mm
R
2.0 mm
MIN
fzmin
2.9 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D