??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZC31
Bill of material
YZC31-M5
CODE
LX1
AA
LX2
AA1
ZH
ZH1
CZ1
SCM435
YD
29-35HRC
BMCL1
FH
CZ2
SUJ2
YD1
56HRC~
CZ3
SWP-B
WD
-30~80°C
M
mm
D
d
3.0 mm
H
0.8 mm
L
12 mm
HH
h
2.0 mm
E
2.5 mm
FZ
fzmin
0.9 N
FZ1
fzmax
3.22 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D