??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZD01
Bill of material
YZD01-M3-L20
CODE
LX1
AA
LX2
AA1
ZH
ZH1
CZ1
S45C
YD
29-35HRC
BMCL1
FH
CZ2
SUJ2
YD1
55HRC-
CZ3
SWP-B
CZ4
CZ41
WD
-30~80°C
M
mm
L
mm
D
d
1.5 mm
H
0.5 mm
HH
h
1.0 mm
E
1.5 mm
FZ1
fzmin
0.3 N
FZ2
fzmax
0.64 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D