??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
YZF01
Bill of material
YZF01-M3
CODE
LX1
AA
LX2
AA1
ZH
ZH1
CZ1
SUS304
CZ2
SUS440C
YD
56HRC~
CZ3
SUS631J1
WD
-30~260°C
M
mm
D
d
1.5 mm
H
0.5 mm
L
7 mm
HH
h
1.0 mm
E
1.5 mm
FZ1
fzmin
0.3 N
FZ2
fzmax
0.64 N
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D