??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
YZG31
Bill of material
YZG31-M8
CODE
LX1
AA
LX2
AA1
LW
XY
CZ1
A2017
BMCL1
HSYJYH
CZ2
SUM22
BMCL2
FH
CZ3
S45C
BMCL3
FH
YD
50-60HRC
CZ4
SS400
BMCL4
FH
CZ5
SUS631J1
M
mm
LJ
lj
1.0 mm
H
15 mm
F
11.5 mm
P
4 mm
D
d
4 mm
L
46.0 mm
L1
16 mm
L2
5 mm
L3
14 mm
L4
4 mm
L5
1.5 mm
S1
10 mm
S2
13 mm
SR
2.0 mm
FZ1
fzmin
3.00 N
FZ2
fzmax
9.0 N
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D