??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
YZL21
Bill of material
YZL21-D7
CODE
YZL21
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
CZ21
CZ3
SUS440C
CZ4
SUS631J1
WD
-30~80°C
D
mm
D1
9 mm
D2
0.0 mm
D3
1.5 mm
H
1.5 mm
L
7.5 mm
L1
1.0 mm
DD
d
4.76 mm
H1
7.5 mm
T
1.0 mm
C
0.8 mm
FZ1
fzmin
0 N
FZ2
fzmin-0.1mm
0.1 N
FZ3
fzmax
2 N
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D